Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Mini SMP Female to MMCX Jack Cable Using PE-SR405FL Coax

Product ID: PE3C3142

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50

Description

Mini SMP Female to MMCX Jack Cable Using PE-SR405FL Coax

PE3C3142 is a Mini SMP female to MMCX jack cable using PE-SR405FL coax. This Pasternack Mini SMP female to MMCX jack cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm MMCX for connector 2.

Our female Mini SMP to jack MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C3142 Mini SMP female to MMCX jack cable assembly is constructed with PE-SR405FL coax and the maximum VSWR is 1.4:1.