Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female Connector Solder Attachment for PE-034SR, .034 Semi-Rigid

Product ID: PE51269

Pricing

QuantityPrice
1-24$28.29
25-49$26.88
50-99$25.46
100-249$24.33
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1PE-034SR
Interface Type 2.034 Semi-Rigid

Description