PE51270 Mini SMP female right angle coaxial connector has an interface type of Mini SMP female which is compatible with PE-034SR and .034 Semi-Rigid cables and has an impedance of 50 Ohms. Pasternack's Mini SMP female connector uses solder as an attachment method. Our female Mini SMP right angle coaxial connector provides a maximum frequency of 18 GHz. This Mini SMP female RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle Mini SMP female coaxial connector has a teflon dielectric type and a VSWR of 1.25:1. Pasternack's Mini SMP coaxial connector has a beryllium copper body with gold over nickel plating. Our PE51270 Mini SMP right angle connector uses a gold over nickel-plated beryllium copper contact.The Pasternack RF connector block has a maximum inner conductor and outer conductor resistance of 6 mOhms and 2 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE51270 Mini SMP connector operates at a temperature range of -65 to 165 deg C. This push-on female Mini SMP coaxial RF connector has a maximum insertion loss of 0.424 dB. This right angle Mini SMP connector has a gold over nickel inner contact plating. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our right angle Mini SMP female connector has a length of 0.155512 inches, a width of 0.155512 inches, and a weight of 0.015 lbs.
This Pasternack right angle female Mini SMP connector will ship the same business day as purchased. Our Mini SMP right angle female connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.