We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Mini SMP Female VITA 67 Connector Solder Attachment for PE-047, PE047LL, PE-047SR, PE-SR047FL, PE-SR047AL

Product ID: PE45535

Pricing

QuantityPrice
1-9$157.99
10-24$154.83
25-99$151.67
100-249$148.51
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 23
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Type VITA 67
Connector Series Mini SMP
VSWR 1.45:1
Minimum Frequency DC
Maximum Frequency 40 GHz
Connector Body Material Brass

Description