Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Mini SMP (SMPM) Female VITA 67.3 Connector Solder Attachment for PE-P086, PE-P086HF, PE-P086LL, PE-P086FLX

Product ID: PE49816

Pricing

QuantityPrice
1-24$136.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Interface Type 1PE-P086
Interface Type 2PE-P086HF
Interface Type 3PE-P086LL
Interface Type 4PE-P086FLX

Description