Mini SMP Female Right Angle to MMCX Plug Right Angle Cable Using PE-SR405FL Coax with 90 Deg. Clock
Product ID:
PE3C9331/PH90
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | Mini SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | MMCX |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 Ohm |
Description
Mini SMP Female Right Angle to MMCX Plug Right Angle Cable Using PE-SR405FL Coax with 90 Deg. Clock
Radio frequency assembly mini SMP female right angle to MMCX plug right angle cable using PE-SR405FL coax with 90 deg. clock from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Mini SMP female right angle to MMCX plug right angle cable using PE-SR405FL coax with 90 deg. clock, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom mini SMP to MMCX cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle mini SMP cable connection on one end and right angle MMCX cable connection on the other. Our right angle mini SMP to right angle MMCX cable assemblies have a female gender on end 1 and plug on end 2. PE3C9331/PH90 can also be known as a right angle mini SMP jack to right angle MMCX male cable assembly and will be shipped same-day as it is purchased.
Mini SMP jack to MMCX male cable assembly PE3C9331/PH90 is built with PE-SR405FL which is a formable coax type. The Pasternack formable Mini SMP cable assembly is manufactured with right angle mini SMP to right angle MMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency mini SMP right angle female to MMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C9331/PH90 can also be used in the other direction and will be right angle MMCX plug to right angle mini SMP female cable assembly if the opposite connectivity is required.
Mini SMP right angle jack to MMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality mini SMP to MMCX cable assembly for quick shipment worldwide. Variations of mini SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this mini SMP female right angle to MMCX plug right angle cable using PE-SR405FL coax with 90 deg. clock.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table