Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini SMP Female to SMA Female Cable Using PE-047SR Coax with HeatShrink, LF Solder

Product ID: PE3W00562LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047FLSemirigid Coax Cable 0.047 Diameter With Copper Outer ConductorSMA Female Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44971PE-047SRPE4418KitBOM Datasheet

Mini SMP Female to SMA Female Cable Using PE-047SR Coax with HeatShrink, LF Solder

PE3W00562LF/HS is a Mini SMP female to SMA female cable using PE-047SR coax. This Pasternack Mini SMP female to SMA female cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMA for connector 2.

Our female Mini SMP to female SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00562LF/HS Mini SMP female to SMA female cable assembly is constructed with PE-047SR coax.