Mini SMP Female to SMA Female 4 Hole Flange Cable Using PE-SR405FL Coax
Product ID:
PE3W06624
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | Mini SMP |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | 4 Hole Flange |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405FL |
RF Cable Type | PE-SR405FL |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44492 | PE-SR405FL | PE44998 | KitBOM Datasheet |
---|
Mini SMP Female to SMA Female 4 Hole Flange Cable Using PE-SR405FL Coax
PE3W06624 is a Mini SMP female to SMA female 4 hole flange cable using PE-SR405FL coax. This Pasternack Mini SMP female to SMA female 4 hole flange cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMA for connector 2.
Our female Mini SMP to female SMA 4 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W06624 Mini SMP female to SMA female 4 hole flange cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.