Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Mini SMP Female to SMC Plug Cable Using PE-SR405FL Coax with HeatShrink

Product ID: PE3W03449/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44974PE-SR405FLPE4357KitBOM Datasheet

Mini SMP Female to SMC Plug Cable Using PE-SR405FL Coax with HeatShrink

PE3W03449/HS is a Mini SMP female to SMC plug cable using PE-SR405FL coax. This Pasternack Mini SMP female to SMC plug cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMC for connector 2.

Our female Mini SMP to plug SMC cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W03449/HS Mini SMP female to SMC plug cable assembly is constructed with PE-SR405FL coax.