Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini SMP Female to SMP Female Right Angle Cable Using PE-SR047FL Coax with HeatShrink

Product ID: PE39784/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini SMP Female Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLFormable 047 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMP Female Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44491PE-SR047FLPE44274KitBOM Datasheet

Mini SMP Female to SMP Female Right Angle Cable Using PE-SR047FL Coax with HeatShrink

PE39784/HS is a Mini SMP female to SMP female right angle cable using PE-SR047FL coax. This Pasternack Mini SMP female to SMP female right angle cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMP for connector 2. Mini SMP to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP to female SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE39784/HS Mini SMP female to SMP female right angle cable assembly is constructed with PE-SR047FL coax.