Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female to SMP Female Cable Using PE-SR047FL Coax with HeatShrink

Product ID: PE3W08153/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44491PE-SR047FLPE45277KitBOM Datasheet

Mini SMP Female to SMP Female Cable Using PE-SR047FL Coax with HeatShrink

PE3W08153/HS is a Mini SMP female to SMP female cable using PE-SR047FL coax. This Pasternack Mini SMP female to SMP female cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMP for connector 2.

Our female Mini SMP to female SMP cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08153/HS Mini SMP female to SMP female cable assembly is constructed with PE-SR047FL coax.