To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Mini SMP Female to Limited Detent SMP Male Bulkhead Cable Using PE-SR405FLJ Coax , LF Solder

Product ID: PE3W11515LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44492PE-SR405FLJPE44483KitBOM Datasheet

Mini SMP Female to Limited Detent SMP Male Bulkhead Cable Using PE-SR405FLJ Coax, LF Solder

PE3W11515LF is a Mini SMP female to SMP male bulkhead cable using PE-SR405FLJ coax. This Pasternack Mini SMP female to SMP male bulkhead cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMP for connector 2.

Our female Mini SMP to male SMP bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W11515LF Mini SMP female to SMP male bulkhead cable assembly is constructed with PE-SR405FLJ coax.