Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female Right Angle to SSMA Male Right Angle Cable Using PE-SR047FL Coax with HeatShrink, LF Solder

Product ID: PE3W03756LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Mini SMP Female Right Angle to SSMA Male Right Angle Cable Using PE-SR047FL Coax with HeatShrink, LF Solder

Radio frequency assembly mini SMP female right angle to SSMA male right angle cable using PE-SR047FL coax with heatshrink, LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Mini SMP female right angle to SSMA male right angle cable using PE-SR047FL coax with heatshrink, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom mini SMP to SSMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle mini SMP cable connection on one end and right angle SSMA cable connection on the other. Our right angle mini SMP to right angle SSMA cable assemblies have a female gender on end 1 and male on end 2. This mini SMP to SSMA cable is a female to male coax assembly, PE3W03756LF/HS, can also be known as a right angle mini SMP jack to right angle SSMA plug cable assembly and will be shipped same-day as it is purchased.

Mini SMP jack to SSMA plug cable assembly PE3W03756LF/HS is built with PE-SR047FL which is a formable coax type. The Pasternack formable Mini SMP cable assembly is manufactured with right angle mini SMP to right angle SSMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this mini SMP right angle female to SSMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03756LF/HS can also be used in the other direction and will be right angle SSMA male to right angle mini SMP female cable assembly if the opposite connectivity is required.

Mini SMP right angle jack to SSMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality mini SMP to SSMA cable assembly for quick shipment worldwide. Variations of mini SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this mini SMP female right angle to SSMA male right angle cable using PE-SR047FL coax with heatshrink, LF solder.