Mini SMP Female Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405
Product ID:
PE44494
Pricing
| Quantity | Price |
| 1-24 | $83.49 |
| 25-49 | $79.32 |
| 50-99 | $75.14 |
| 100-249 | $71.80 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 233

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | Mini SMP |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 34.5 GHz |
| Interface Type 1 | PE-SR405AL |
| Interface Type 2 | PE-SR405FL |
| Interface Type 3 | PE-SR405FLJ |
| Interface Type 4 | PE-SR405TN |
| Interface Type 5 | RG405 |
Description
Mini SMP Female Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405
PE44494 Mini SMP female right angle coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405 and a 50 Ohm impedance. Pasternack Mini SMP female connector uses shield/contact solder as an attachment method. Our female Mini SMP right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 34.5 GHz.
The Pasternack right angle Mini SMP female coaxial connector has a PTFE dielectric type. The Pasternack Mini SMP coaxial connector has a brass body with gold plating. Our PE44494 Mini SMPright angle connector uses beryllium copper contact and a gold plating material. This Mini SMP female right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle female Mini SMP connector will ship the same day as purchased. Our Mini SMP right angle female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table