Mini SMP Female to 1.85mm Female VITA 67 Cable Using PE-P047HF Coax with HeatShrink
Product ID:
PE3C9733
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | Mini SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 1.85mm |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-P047HF |
| RF Cable Impedance | 50 Ohm |
Description
Mini SMP Female to 1.85mm Female VITA 67 Cable Using PE-P047HF Coax with HeatShrink
Radio frequency assembly mini SMP female to 1.85mm female VITA 67 cable using PE-P047HF coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Mini SMP female to 1.85mm female VITA 67 cable using PE-P047HF coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom mini SMP to 1.85mm cable assembly orders will ship same day as well.
Pasternack RF coax vita 67 cable assembly is built with mini SMP cable connection on one end and 1.85mm cable connection on the other. Our vita 67 mini SMP to 1.85mm cable assemblies have a female gender on end 1 and female on end 2. PE3C9733 can also be known as a vita 67 mini SMP jack to 1.85mm jack cable assembly and will be shipped same-day as it is purchased.
Mini SMP jack to 1.85mm jack cable assembly PE3C9733 is built with which is a flexible coax type. The Pasternack flexible Mini SMP cable assembly is manufactured with mini SMP to 1.85mm cable connectors, has a 50 Ohm impedance. RF specs on this 40 GHz maximum frequency mini SMP female to 1.85mm female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C9733 can also be used in the other direction and will be 1.85mm female to mini SMP female cable assembly if the opposite connectivity is required.
Vita 67 mini SMP jack to 1.85mm jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality mini SMP to 1.85mm cable assembly for quick shipment worldwide. Variations of mini SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this mini SMP female to 1.85mm female VITA 67 cable using PE-P047HF coax with heatshrink.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table