Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female to 2.4mm Male Cable Using PE-SR047FL Coax

Product ID: PE3W15172

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44491PE-SR047FLPE45411KitBOM Datasheet

Mini SMP Female to 2.4mm Male Cable Using PE-SR047FL Coax

PE3W15172 is a Mini SMP female to 2.4mm male cable using PE-SR047FL coax. This Pasternack Mini SMP female to 2.4mm male cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our female Mini SMP to male 2.4mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W15172 Mini SMP female to 2.4mm male cable assembly is constructed with PE-SR047FL coax.