Mini SMP Female to Limited Detent SMP Male Bulkhead Cable 6 Inch Length Using PE-SR405FLJ Coax, LF Solder
Product ID:
PE3W11514LF-6
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $157.99 |
| 25-49 | $150.09 |
| 50-99 | $142.19 |
| 100-249 | $135.87 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | Mini SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMP |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Beryllium Copper |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-SR405FLJ |
| RF Cable Type | PE-SR405FLJ |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 6 inches |
Description
Mini SMP Female to Limited Detent SMP Male Bulkhead Cable 6 Inch Length Using PE-SR405FLJ Coax, LF Solder
Radio frequency assembly mini SMP female to limited detent SMP male bulkhead cable 6 inch length using PE-SR405FLJ coax, LF solder from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Mini SMP female to limited detent SMP male bulkhead cable 6 inch length using PE-SR405FLJ coax, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom mini SMP to SMP cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with mini SMP cable connection on one end and SMP bulkhead cable connection on the other. Our mini SMP to SMP cable assembly has female gender on end 1 and male on end 2. PE3W11514LF-6 can also be known as a mini SMP jack to SMP plug cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type.
This cable assembly employs durable and flexible materials, and with a 0.787 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
Mini SMP jack to SMP plug cable assembly PE3W11514LF-6 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable Mini SMP cable assembly is manufactured with mini SMP to SMP cable connectors, has a 50 Ohm impedance and is single shielded. One connector features the solder attachment method and a beryllium copper body with gold plating, while the other has solder/solder attachment method and brass body with gold plating.Additional dimensions, specifications and CAD drawings for this PE3W11514LF-6 RF cable are available on our downloadable PDF datasheet.PE3W11514LF-6 can also be used in the other direction and will be SMP male bulkhead to mini SMP female cable assembly if the opposite connectivity is required.
Mini SMP jack to SMP plug bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality mini SMP to SMP cable assembly for quick shipment worldwide. Variations of mini SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal Mini SMP RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table