Mini SMP Female to SMA Female Bulkhead Cable Using PE-SR405FL Coax with HeatShrink in 60 Inch
Product ID:
PE38330/HS-60
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $217.99 |
| 25-49 | $207.09 |
| 50-99 | $196.19 |
| 100-249 | $187.47 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | Mini SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMA |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Beryllium Copper |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 60 inches |
Description
Mini SMP Female to SMA Female Bulkhead Cable Using PE-SR405FL Coax with HeatShrink in 60 Inch
The PE38330/HS-60 is a Mini SMP female to SMA female bulkhead cable assembly designed for PE-SR405FL coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF system integration where a bulkhead SMA interface and compact Mini SMP connection are needed across enclosure or panel transitions. Stainless Steel and Beryllium Copper connector bodies with Gold plating and PTFE dielectric support reliable interconnect performance with 1.5:1 maximum VSWR.
Pasternack RF coax cable assembly is built with mini SMP cable connection on one end and SMA bulkhead cable connection on the other. Our mini SMP to SMA cable assemblies have a female gender on end 1 and female on end 2. This mini SMP to SMA cable is a female to female coax assembly, PE38330/HS-60, can also be known as a mini SMP jack to SMA jack cable assembly and will be shipped same-day as it is purchased.
Mini SMP jack to SMA jack cable assembly PE38330/HS-60 is built with PE-SR405FL which is a formable coax type. The Pasternack formable Mini SMP cable assembly is manufactured with mini SMP to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency mini SMP female to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38330/HS-60 can also be used in the other direction and will be SMA female bulkhead to mini SMP female cable assembly if the opposite connectivity is required.
Mini SMP jack to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality mini SMP to SMA cable assembly for quick shipment worldwide. Variations of mini SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this mini SMP female to SMA female bulkhead cable using PE-SR405FL coax with heatshrink in 60 inch.
Frequently Asked Questions
What is the PE38330/HS-60 RF cable assembly used for?
The PE38330/HS-60 is a Mini SMP female to SMA female bulkhead RF cable assembly used to connect compact interfaces to panel-mounted SMA ports. It features PE-SR405FL formable coax, 50 Ohm impedance, DC to 12.4 GHz operation, and straight connectors on both ends. Engineers use it in RF system integration, enclosure pass-through routing, and laboratory setups that need a stable internal cable path. Its female-to-female between-series design helps bridge different interface formats while keeping access convenient at the bulkhead panel.
When would I choose a Mini SMP to SMA bulkhead cable instead of a standard SMA cable?
A Mini SMP to SMA bulkhead cable like PE38330/HS-60 is chosen when one side of the system uses a compact Mini SMP interface. It provides a 50 Ohm between-series connection, DC to 12.4 GHz coverage, and a bulkhead SMA termination for panel mounting. This arrangement is useful in dense modules, enclosed electronics, and test fixtures where internal space is limited. The bulkhead side gives external access while the Mini SMP end connects neatly to smaller RF modules or assemblies.
How does the bulkhead SMA connection help in RF system design?
The bulkhead SMA connection on PE38330/HS-60 allows the cable assembly to pass RF signals through a panel or enclosure wall. It combines a straight SMA female bulkhead interface with Mini SMP female connectivity, using PE-SR405FL formable coax for controlled routing. Designers use this setup when internal circuits must connect to an accessible external SMA port without loose cable movement. That approach supports cleaner packaging, easier maintenance access, and more organized integration inside compact electronic assemblies.
Why is PE-SR405FL formable coax useful in this cable assembly?
PE-SR405FL formable coax is useful in PE38330/HS-60 because it can be shaped into a fixed routing path inside equipment. The cable assembly also uses PTFE dielectric, 50 Ohm impedance, and supports frequencies from DC to 12.4 GHz. Engineers often need that form retention when working in tight enclosures, test fixtures, or panel assemblies with limited cable space. A formable cable helps maintain a planned path, reduces routing changes after installation, and keeps interconnect layouts more orderly.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table