Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini SMP Male Connectors

Pasternack Mini SMP male connectors, also known as SMPM connectors, are ultra-miniature, high frequency connectors commonly used in applications up to 65 GHz. Mini SMP male connectors in this category will terminate to coax or PCB (printed circuit board) and many mini-SMP male connectors are hermetically sealed. Pasternack Mini-SMP male connectors are built to precise microwave and RF industry specifications and many are RoHS and REACH compliant.


Pasternack Mini SMP male connectors are built with 50 Ohm impedance. Mini SMP male connectors are available in mountless options. These Mini SMP male connectors designs are available in solder attachments.

Pasternack Enterprises' facility certified to ISO 9001:2015 ships Mini SMP male connectors the same day from the broadest and deepest in stock inventory of RF and microwave products. Excellent customer service and technical support are on hand to assist our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.