Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Female Bulkhead to Push-On Mini UHF Male Cable Using RG400 Coax

Product ID: PE3W11002

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 SeriesMini UHF
Connector 1 GenderFemale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector 1 Impedance50 Ohm
Connector 2 SeriesMini UHF
Connector 2 GenderMale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector 2 Impedance50 Ohm
Connector 1 Body MaterialBrass
Connector 1 Body PlatingNickel
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description