Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Female to QMA Male Cable Using RG316 Coax

Product ID: PE3C4701

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Mini UHF Female to QMA Male Cable Using RG316 Coax

PE3C4701 is a Mini UHF female to QMA male cable using RG316 coax. This Pasternack Mini UHF female to QMA male cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm QMA for connector 2.

Our female Mini UHF to male QMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4701 Mini UHF female to QMA male cable assembly is constructed with RG316 coax.