Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Female Bulkhead to Reverse Polarity SMA Female Cable Using RG142 Coax

Product ID: PE3W04412

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini UHF Female Bulkhead Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400, .410 inch D HoleRP SMA Female Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400Data Icon
PE44086RG142B/UPE4793KitBOM Datasheet

Mini UHF Female Bulkhead to Reverse Polarity SMA Female Cable Using RG142 Coax

PE3W04412 is a Mini UHF female bulkhead to reverse polarity SMA female cable using RG142 coax. This Pasternack Mini UHF female bulkhead to reverse polarity SMA female cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm SMA for connector 2.

Our female Mini UHF bulkhead to reverse polarity female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04412 Mini UHF female bulkhead to SMA reverse polarity female cable assembly is constructed with RG142 coax.