Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Female to SMA Female Cable Using RG58 Coax

Product ID: PE3W07949

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini UHF Female Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchSMA Female Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195Data Icon
PE44084RG58C/UPE4413KitBOM Datasheet

Mini UHF Female to SMA Female Cable Using RG58 Coax

PE3W07949 is a Mini UHF female to SMA female cable using RG58 coax. This Pasternack Mini UHF female to SMA female cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm SMA for connector 2.

Our female Mini UHF to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07949 Mini UHF female to SMA female cable assembly is constructed with RG58 coax.