Mini UHF Female Bulkhead Connector Crimp/Solder Attachment For RG58, .410 inch D Hole
Product ID:
PE44087
Pricing
| Quantity | Price |
| 1-24 | $31.09 |
| 25-49 | $29.54 |
| 50-99 | $27.98 |
| 100-249 | $26.74 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 704

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | Mini UHF |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | .195 inch |
| Interface Type 2 | RG58 |
| Interface Type 3 | RG141 |
| Interface Type 4 | RG303 |
| Interface Type 5 | LMR-195 |
| Interface Type 6 | LMR-195-FR |
| Interface Type 7 | PE-C195 |
| Interface Type 8 | PE-P195 |
Description
Mini UHF Female Bulkhead Connector Crimp/Solder Attachment For RG58, .410 inch D Hole
PE44087 Mini UHF female bulkhead coaxial connector has an interface type of .195 inch, RG58, RG141, RG303, LMR-195, LMR-195-FR, PE-C195, PE-P195 and a 50 Ohm impedance. Pasternack Mini UHF female bulkhead connector uses shield/contact crimp/solder as an attachment method.
The Pasternack Mini UHF female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack Mini UHF coaxial connector has a brass body with nickel plating. This Mini UHF female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female Mini UHF bulkhead connector will ship the same day as purchased. Our bulkhead Mini UHF female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini UHF connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table