Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini UHF Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .437 inch Hole Spacing

Product ID: PE44091

Pricing

QuantityPrice
1-24$28.89
25-49$27.45
50-99$26.00
100-249$24.85
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,563
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMini UHF
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Interface Type 1Solder Cup

Description

Mini UHF Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .437 inch Hole Spacing

PE44091 Mini UHF female 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack Mini UHF female 4 hole flange connector uses shield/contact solder as an attachment method.

The Pasternack Mini UHF female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack Mini UHF terminal connector has a brass body with nickel plating. Our PE44091 Mini UHF connector uses brass contact. This Mini UHF female 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female Mini UHF 4 hole flange connector will ship the same day as purchased. Our 4 hole flange Mini UHF female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini UHF connector cable assemblies that will ship the same day as well.