Mini UHF Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .380 inch Diameter
Product ID:
PE44092
Pricing
| Quantity | Price |
| 1-24 | $21.89 |
| 25-49 | $20.80 |
| 50-99 | $19.70 |
| 100-249 | $18.83 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,254

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | Mini UHF |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 2.5 GHz |
| Interface Type 1 | Thru Hole |
Description
Mini UHF Female Bulkhead Mount Connector Solder Attachment Thru Hole PCB, .380 inch Diameter
PE44092 Mini UHF female bulkhead pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack Mini UHF female bulkhead connector uses shield/contact solder as an attachment method. Our female Mini UHF pcb connector provides a minimum frequency of DC and a maximum frequency of 2.5 GHz.
The Pasternack Mini UHF female bulkhead pcb connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack Mini UHF pcb connector has a brass body with nickel plating. Our PE44092 Mini UHF connector uses brass contact. This Mini UHF female bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack female Mini UHF bulkhead connector will ship the same day as purchased. Our bulkhead Mini UHF female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini UHF connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table