In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Mini UHF Female to Mini UHF Female Cable Using RG174 Coax

Product ID: PE3W13116

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44085RG174A/UPE44085KitBOM Datasheet

Mini UHF Female to Mini UHF Female Cable Using RG174 Coax

PE3W13116 is a Mini UHF female to Mini UHF female cable using RG174 coax. This Pasternack Mini UHF female to Mini UHF female cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our female Mini UHF to female Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13116 Mini UHF female to Mini UHF female cable assembly is constructed with RG174 coax.