Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Male to BNC Male Cable Using RG223 Coax with HeatShrink

Product ID: PE33365/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini UHF Male Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400BNC Male Connector Crimp/Solder Attachment for RG55, RG142, RG223, RG400Data Icon
PE4521RG223/UPE4044KitBOM Datasheet

Mini UHF Male to BNC Male Cable Using RG223 Coax with HeatShrink

PE33365/HS is a Mini UHF male to BNC male cable using RG223 coax. This Pasternack Mini UHF male to BNC male cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm BNC for connector 2.

Our male Mini UHF to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33365/HS Mini UHF male to BNC male cable assembly is constructed with RG223 coax.