Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Male Connector Crimp/Solder Attachment for LMR-240, LMR-240-UF, LMR-240-DB, LMR-240-FR

Product ID: TC-240-MUHF

Pricing

Price: $5.52 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMini UHF
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1LMR-240
Interface Type 2LMR-240-UF
Interface Type 3LMR-240-DB
Interface Type 4LMR-240-FR

Description