Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Male Connector Crimp/Solder Attachment for LMR-400, LMR-400-DB, LMR-400-UF, LMR-400-LLPX

Product ID: TC-400-MUHF

Pricing

Price: $7.03 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesMini UHF
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency1 GHz
Interface Type 1LMR-400
Interface Type 2LMR-400-DB
Interface Type 3LMR-400-UF
Interface Type 4LMR-400-LLPX

Description