Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Male to Mini UHF Male Cable Using LMR-100 Coax with HeatShrink

Product ID: PE3C3890/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50

Description

Mini UHF Male to Mini UHF Male Cable Using LMR-100 Coax with HeatShrink

PE3C3890/HS is a Mini UHF male to Mini UHF male cable using LMR-100A coax. This Pasternack Mini UHF male to Mini UHF male cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our male Mini UHF to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3890/HS Mini UHF male to Mini UHF male cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.