Mini UHF Male Right Angle to Mini UHF Male Right Angle Cable Using RG223 Coax
Product ID:
PE3W01874/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | Mini UHF |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Mini UHF |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG223/U |
| RF Cable Type | RG223 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44081 | RG223/U | PE44081 | KitBOM Datasheet |
|---|
Mini UHF Male Right Angle to Mini UHF Male Right Angle Cable Using RG223 Coax with HeatShrink
PE3W01874/HS is a Mini UHF male right angle to Mini UHF male right angle cable using RG223 coax. This Pasternack Mini UHF male right angle to Mini UHF male right angle cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm Mini UHF for connector 2. Mini UHF right angle to Mini UHF right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male Mini UHF right angle to male Mini UHF right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01874/HS Mini UHF male right angle to Mini UHF male right angle cable assembly is constructed with RG223 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table