Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini UHF Male to N Male Cable Using LMR-195 Coax , LF Solder

Product ID: PE3C0373LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini UHF Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketN Male Connector Crimp/Solder Attachment for RG58, RG141, RG303, LMR-195, PE-C195, PE-P195, .195 inchData Icon
PE4342LMR-195PE4329KitBOM Datasheet

Mini UHF Male to N Male Cable Using LMR-195 Coax, LF Solder

PE3C0373LF is a Mini UHF male to N male cable using LMR-195 coax. This Pasternack Mini UHF male to N male cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm N for connector 2.

Our male Mini UHF to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0373LF Mini UHF male to N male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.