Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini UHF Male to N Male Right Angle Cable Using RG223 Coax with HeatShrink

Product ID: PE3C3264/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini UHF Male Connector Crimp/Solder Attachment For RG55, RG141, RG142, RG223, RG400N Male Right Angle Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400Data Icon
PE4521RG223/UPE4484KitBOM Datasheet

Mini UHF Male to N Male Right Angle Cable Using RG223 Coax with HeatShrink

PE3C3264/HS is a Mini UHF male to N male right angle cable using RG223 coax. This Pasternack Mini UHF male to N male right angle cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm N for connector 2. Mini UHF to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male Mini UHF to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3264/HS Mini UHF male to N male right angle cable assembly is constructed with RG223 coax.