Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Male to NMO Mount Cable Using RG400 Coax

Product ID: PE3C4676

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NMO Mount
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Mini UHF Male to NMO Mount Cable Using RG400 Coax

PE3C4676 is a Mini UHF male to NMO Mount hermaphroditic cable using RG400 coax. This Pasternack Mini UHF male to NMO Mount hermaphroditic cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm NMO Mount for connector 2.

Our male Mini UHF to hermaphroditic NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4676 Mini UHF male to NMO Mount hermaphroditic cable assembly is constructed with RG400 coax.