Mini UHF Male Connector Crimp/Solder Attachment For RG174, RG316, RG188
Product ID:
PE44090
Pricing
| Quantity | Price |
| 1-24 | $20.19 |
| 25-49 | $19.18 |
| 50-99 | $18.17 |
| 100-249 | $17.36 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,904

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | Mini UHF |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
Description
Mini UHF Male Connector Crimp/Solder Attachment For RG174, RG316, RG188
PE44090 Mini UHF male coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack Mini UHF male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack Mini UHF male coaxial connector has a PTFE dielectric type. The Pasternack Mini UHF coaxial connector has a brass body with nickel plating. This Mini UHF male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male Mini UHF connector will ship the same day as purchased. Our Mini UHF male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom Mini UHF connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table