Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Male to Mini UHF Female Low Loss Cable Using LMR-195-UF Coax with HeatShrink

Product ID: PE3C10058/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 SeriesMini UHF
Connector 1 GenderMale
Connector 1 PolarityStandard
Connector Angle 1Straight
Connector 1 Impedance50 Ohm
Connector 2 SeriesMini UHF
Connector 2 GenderFemale
Connector 2 PolarityStandard
Connector Angle 2Straight
Connector 2 Impedance50 Ohm
Connector 1 Body MaterialBrass
Connector 1 Body PlatingNickel
RF Cable Part NumberLMR-195-UF
RF Cable TypeLMR-195-UF
RF Cable Impedance50 Ohm

Description