Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Mini UHF Male to N Female Cable Using RG400 Coax with HeatShrink

Product ID: PE3W13803/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4521RG400/UPE4072KitBOM Datasheet

Mini UHF Male to N Female Cable Using RG400 Coax with HeatShrink

PE3W13803/HS is a Mini UHF male to N female cable using RG400 coax. This Pasternack Mini UHF male to N female cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm N for connector 2.

Our male Mini UHF to female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13803/HS Mini UHF male to N female cable assembly is constructed with RG400 coax.