Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

MMBX Jack Snap-On Connector Solder Attachment Edge Launch PCB, With Female Center Contact

Product ID: PE45261

Pricing

QuantityPrice
1-24$18.69

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 62
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMMBX
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1Edge Launch

Description

MMBX Jack Snap-On Connector Solder Attachment Edge Launch PCB, With Female Center Contact

PE45261 MMBX jack pcb snap-on connector has an interface type of edge launch and a 50 Ohm impedance. Pasternack MMBX jack connector uses shield/contact solder as an attachment method. Our jack MMBX pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack MMBX jack pcb snap-on connector has a PTFE dielectric type and a VSWR of 1.06. The Pasternack MMBX pcb connector has a brass body with gold plating. Our PE45261 MMBX connector uses brass contact and a gold plating material. This MMBX jack pcb snap-on RF connector is RoHS and REACH compliant.

This Pasternack jack MMBX connector will ship the same day as purchased. Our MMBX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.