MMBX Jack Snap-On Connector Solder Attachment Through Hole PCB, .382" Diameter Funnel, 1 Reel Contains 500 pieces
Product ID:
PE45265TR500
Pricing
| Quantity | Price |
| 1-4 | $8,540.00 |
| 5-9 | $8,198.40 |
| 10-24 | $7,856.80 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MMBX |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Interface Type 1 | Through Hole |
Description
MMBX Jack Snap-On Connector Solder Attachment Through Hole PCB, .382" Diameter Funnel, 1 Reel Contains 500 pieces
PE45265TR500 MMBX jack pcb snap-on connector has an interface type of through hole and a 50 Ohm impedance. Pasternack MMBX jack connector uses shield/contact solder as an attachment method. Our jack MMBX pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack MMBX jack pcb snap-on connector has a LCP dielectric type and a VSWR of 1.15. The Pasternack MMBX pcb connector has a brass body with gold plating. Our PE45265TR500 MMBX connector uses brass contact and a gold plating material. This MMBX jack pcb snap-on RF connector is RoHS and REACH compliant.
This Pasternack jack MMBX connector will ship the same day as purchased. Our MMBX jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table