Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Snap-On MMBX Plug Right Angle to MCX Jack Bulkhead Cable Using LMR-100 Coax

Product ID: PE3W07960

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45255LMR-100A-PVCPE4887KitBOM Datasheet

Snap-On MMBX Plug Right Angle to MCX Jack Bulkhead Cable Using LMR-100 Coax

PE3W07960 is a MMBX plug right angle to MCX jack bulkhead cable using LMR-100A coax. This Pasternack MMBX plug right angle to MCX jack bulkhead cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm MCX for connector 2. MMBX right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMBX right angle to jack MCX bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07960 MMBX plug right angle to MCX jack bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.