Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug to N Female Bulkhead Cable 18 Inch Length Using RG174 Coax

Product ID: PE3C4040-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$117.99
25-49$112.09
50-99$106.19
100-249$101.47
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length18 inches

Description

Snap-On MMBX Plug to N Female Bulkhead Cable 18 Inch Length Using RG174 Coax

The PE3C4040-18 is a MMBX plug to N female bulkhead cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects snap-on MMBX interfaces to panel-mounted N ports in RF and electronic system integration environments. Brass connector bodies, gold-plated contacts, PTFE dielectric, and PVC jacket support reliable performance with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with MMBX cable connection on one end and type N bulkhead cable connection on the other. Our MMBX to N type cable assemblies have a plug gender on end 1 and female on end 2. This MMBX to N type cable is a plug to female coax assembly, PE3C4040-18, can also be known as a MMBX male to type N jack cable assembly and will be shipped same-day as it is purchased.

MMBX male to type N jack cable assembly PE3C4040-18 is built with RG174 which is a flexible coax type. The Pasternack flexible MMBX cable assembly is manufactured with MMBX to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency MMBX plug to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4040-18 can also be used in the other direction and will be type N female bulkhead to MMBX plug cable assembly if the opposite connectivity is required.

MMBX male to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMBX to N type cable assembly for quick shipment worldwide. Variations of MMBX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this snap-on MMBX plug to N female bulkhead cable 18 inch length using RG174 coax.

Frequently Asked Questions

What is the PE3C4040-18 RF cable assembly used for?

The PE3C4040-18 is a flexible RF cable assembly used to connect a MMBX plug interface to an N female bulkhead connection. It uses RG174A/U coax, carries 50 Ohm impedance, and supports operation from DC to 1 GHz. Engineers use it when an internal snap-on MMBX connection must transition to a panel-mounted N port. This setup is common in compact electronics, RF subsystems, and test fixtures that need a secure bulkhead interface.

When would I choose a MMBX plug to N female bulkhead cable?

A MMBX plug to N female bulkhead cable is useful when a compact internal board or module must connect to an external panel interface. The PE3C4040-18 combines a snap-on MMBX side with an N female bulkhead side for straightforward equipment integration. This configuration helps designers route signals from dense internal assemblies to accessible front or rear panels. It is especially practical in RF enclosures, prototypes, and serviceable systems that need a panel feedthrough.

Is the PE3C4040-18 suitable for panel-mount RF connections?

Yes, the PE3C4040-18 is suitable for panel-mount RF connections because it terminates in an N female bulkhead interface. Its bulkhead end supports installation through a panel while the MMBX plug end connects to a compatible internal RF point. This allows one cable assembly to create a direct path between internal circuitry and an external connector location. Designers often use this approach to simplify enclosure layouts and maintain organized 50 Ohm interconnect routing.

Why use RG174A/U coax in the PE3C4040-18 cable assembly?

The PE3C4040-18 uses RG174A/U coax because it provides a flexible 50 Ohm cable option for compact RF cable assembly layouts. This cable type works well where routing space is limited and installers need easier bends inside electronic housings. Combined with brass connectors, gold-plated contacts, and PTFE dielectric, it supports dependable interconnect performance from DC to 1 GHz. That makes it a practical choice for general RF integration, internal module hookups, and lab equipment assemblies.