Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug to N Female Bulkhead Cable Using RG316 Coax

Product ID: PE3C4023

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Snap-On MMBX Plug to N Female Bulkhead Cable Using RG316 Coax

PE3C4023 is a MMBX plug to type N female bulkhead cable using RG316 coax. This Pasternack MMBX plug to N type female bulkhead cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm type N for connector 2.

Our plug MMBX to female type N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4023 MMBX plug to N type female bulkhead cable assembly is constructed with RG316 coax and the maximum VSWR is 1.4:1.