Snap-On MMBX Plug Right Angle to N Male Cable Using RG316 Coax
Product ID:
PE3W05996
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MMBX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | N |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG316/U |
RF Cable Type | RG316 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45255.jpg) | ![](/images/product/medium/RG316-U.jpg) | ![](/images/product/medium/PE4429.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45255 | RG316/U | PE4429 | KitBOM Datasheet |
---|
Snap-On MMBX Plug Right Angle to N Male Cable Using RG316 Coax
PE3W05996 is a MMBX plug right angle to N male cable using RG316 coax. This Pasternack MMBX plug right angle to N male cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm N for connector 2. MMBX right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug MMBX right angle to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05996 MMBX plug right angle to N male cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.