Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug Right Angle to N Male Right Angle Cable Using RG316 Coax

Product ID: PE3W06576

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMBX Plug Right Angle Snap-On Connector Crimp/Solder Attachment for RG316, RG174, With Male Center ContactN Male Right Angle Connector Crimp/Solder Attachment for RG174, RG316, RG188, 0.100 inch, PE-B100, PE-C100, LMR-100Data Icon
PE45255RG316/UPE44675KitBOM Datasheet

Snap-On MMBX Plug Right Angle to N Male Right Angle Cable Using RG316 Coax

PE3W06576 is a MMBX plug right angle to N male right angle cable using RG316 coax. This Pasternack MMBX plug right angle to N male right angle cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm N for connector 2. MMBX right angle to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MMBX right angle to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06576 MMBX plug right angle to N male right angle cable assembly is constructed with RG316 coax.