Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MMBX Plug Slide-On Connector Solder Attachment Surface Mount PCB, With Male Center Contact

Product ID: PE45259TR1

Pricing

QuantityPrice
1-24$41.59
25-49$39.51
50-99$37.43
100-249$35.77
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 135
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMMBX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1Surface Mount

Description

MMBX Plug Slide-On Connector Solder Attachment Surface Mount PCB, With Male Center Contact

PE45259TR1 MMBX plug pcb slide-on connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack MMBX plug connector uses shield/contact solder/solder as an attachment method. Our plug MMBX pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack MMBX plug pcb slide-on connector has a PTFE dielectric type and a VSWR of 1.06. The Pasternack MMBX pcb connector has a brass body with gold plating. Our PE45259TR1 MMBX connector uses beryllium copper contact and a gold plating material. This MMBX plug pcb slide-on RF connector is RoHS and REACH compliant.

This Pasternack plug MMBX connector will ship the same day as purchased. Our MMBX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.