MMBX Plug Slide-On Connector Solder Attachment Surface Mount PCB, With Male Center Contact, 1 Reel Contains 750 pieces
Product ID:
PE45259TR750
Pricing
| Quantity | Price |
| 1-4 | $16,600.00 |
| 5-9 | $15,936.00 |
| 10-24 | $15,272.00 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | MMBX |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Interface Type 1 | Surface Mount |
Description
MMBX Plug Slide-On Connector Solder Attachment Surface Mount PCB, With Male Center Contact, 1 Reel Contains 750 pieces
PE45259TR750 MMBX plug pcb slide-on connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack MMBX plug connector uses shield/contact solder/solder as an attachment method. Our plug MMBX pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack MMBX plug pcb slide-on connector has a PTFE dielectric type and a VSWR of 1.06. The Pasternack MMBX pcb connector has a brass body with gold plating. Our PE45259TR750 MMBX connector uses beryllium copper contact and a gold plating material. This MMBX plug pcb slide-on RF connector is RoHS and REACH compliant.
This Pasternack plug MMBX connector will ship the same day as purchased. Our MMBX plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MMBX connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table