Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable 18 Inch Length Using PE-SR405FLJ Coax

Product ID: PE3C4067-18

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$73.89
25-49$70.20
50-99$66.50
100-249$63.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 445
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length18 inches

Description

Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable 18 Inch Length Using PE-SR405FLJ Coax

Radio frequency assembly snap-on MMBX plug right angle to SMA female bulkhead cable 18 inch length using PE-SR405FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Snap-on MMBX plug right angle to SMA female bulkhead cable 18 inch length using PE-SR405FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MMBX to SMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle MMBX cable connection on one end and SMA bulkhead cable connection on the other. Our right angle MMBX to SMA cable assemblies have a plug gender on end 1 and female on end 2. This MMBX to SMA cable is a plug to female coax assembly, PE3C4067-18, can also be known as a right angle MMBX male to SMA jack cable assembly and will be shipped same-day as it is purchased.

MMBX male to SMA jack cable assembly PE3C4067-18 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable MMBX cable assembly is manufactured with right angle MMBX to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 12.4 GHz maximum frequency MMBX right angle plug to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4067-18 can also be used in the other direction and will be SMA female bulkhead to right angle MMBX plug cable assembly if the opposite connectivity is required.

MMBX right angle male to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMBX to SMA cable assembly for quick shipment worldwide. Variations of MMBX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this snap-on MMBX plug right angle to SMA female bulkhead cable 18 inch length using PE-SR405FLJ coax.