Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug Right Angle to SMA Female Cable 4 Inch Length Using RG178 Coax

Product ID: PE3W03154-4

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$111.99
25-49$106.39
50-99$100.79
100-249$96.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 430
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length4 inches

Description

Snap-On MMBX Plug Right Angle to SMA Female Cable 4 Inch Length Using RG178 Coax

The PE3W03154-4 is a MMBX to SMA cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where compact cable routing and reliable between-series connectivity are required. Brass connector bodies, gold-plated beryllium copper contacts, PTFE dielectrics, and RG178B/U coax support flexible performance from -55°C to 155°C.

Pasternack RF coax cable assembly is built with right angle MMBX cable connection on one end and SMA cable connection on the other. Our right angle MMBX to SMA cable assemblies have a plug gender on end 1 and female on end 2. This MMBX to SMA cable is a plug to female coax assembly, PE3W03154-4, can also be known as a right angle MMBX male to SMA jack cable assembly and will be shipped same-day as it is purchased.

MMBX male to SMA jack cable assembly PE3W03154-4 is built with RG178 which is a flexible coax type. The Pasternack flexible MMBX cable assembly is manufactured with right angle MMBX to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency MMBX right angle plug to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W03154-4 can also be used in the other direction and will be SMA female to right angle MMBX plug cable assembly if the opposite connectivity is required.

MMBX right angle male to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMBX to SMA cable assembly for quick shipment worldwide. Variations of MMBX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this snap-on MMBX plug right angle to SMA female cable 4 inch length using RG178 coax.

Frequently Asked Questions

What is the PE3W03154-4 RF cable assembly used for?

The PE3W03154-4 is a between-series RF cable assembly used to connect an MMBX interface to an SMA interface. It uses RG178B/U flexible coax, supports 50 Ohm impedance, and covers frequencies from DC to 3 GHz. Engineers use it for board-level RF access, bench testing, and compact electronic system integration. This configuration helps when a design has an MMBX connection point but the test equipment or external cable uses SMA.

When would I use an MMBX to SMA cable assembly instead of a standard SMA cable?

An MMBX to SMA cable assembly is used when one side of the RF path has an MMBX interface instead of SMA. The PE3W03154-4 provides that interface transition while maintaining 50 Ohm performance through DC to 3 GHz operation. Engineers often need this in compact modules, embedded boards, and small RF subassemblies with dense connector spacing. It avoids improvised adapters and gives a direct cable solution for cleaner routing and easier instrument connection.

Is the PE3W03154-4 suitable for flexible routing in compact RF assemblies?

Yes, the PE3W03154-4 is suited for flexible routing because it uses RG178B/U coax with an FEP jacket. Its PTFE dielectric, compact cable format, and lightweight assembly support installations where space is limited and cable movement matters. Engineers use this type of cable in prototypes, internal equipment wiring, and tightly packaged RF electronics. The construction also supports operation from -55°C to 155°C for environments that need broad temperature tolerance.

What kinds of systems commonly use MMBX to SMA interconnects?

MMBX to SMA interconnects are commonly used in RF electronics that combine compact internal ports with standard external test access. The PE3W03154-4 fits these systems by pairing an MMBX connection with an SMA end and supporting 50 Ohm impedance. Typical use includes development boards, communication modules, lab fixtures, and general RF integration tasks up to 3 GHz. This arrangement is useful when engineers need repeated access to a small interface without redesigning the full cable path.