Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Snap-On MMBX Plug Right Angle to SMA Male Right Angle Cable 4 Inch Length Using RG174 Coax

Product ID: PE3C4045-4

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$70.69
25-49$67.16
50-99$63.62
100-249$60.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMBX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length4 inches

Description

Snap-On MMBX Plug Right Angle to SMA Male Right Angle Cable 4 Inch Length Using RG174 Coax

The PE3C4045-4 is a MMBX plug to SMA male right angle cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where compact board-to-cable routing needs two right angle interfaces. Brass connector bodies, gold-plated contacts, PTFE dielectric, and PVC-jacketed RG174A/U cable support 1.4:1 maximum VSWR across the rated band.

Pasternack RF coax cable assembly is built with right angle MMBX cable connection on one end and right angle SMA cable connection on the other. Our right angle MMBX to right angle SMA cable assemblies have a plug gender on end 1 and male on end 2. This MMBX to SMA cable is a plug to male coax assembly, PE3C4045-4, can also be known as a right angle MMBX male to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

MMBX male to SMA plug cable assembly PE3C4045-4 is built with RG174 which is a flexible coax type. The Pasternack flexible MMBX cable assembly is manufactured with right angle MMBX to right angle SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency MMBX right angle plug to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4045-4 can also be used in the other direction and will be right angle SMA male to right angle MMBX plug cable assembly if the opposite connectivity is required.

MMBX right angle male to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MMBX to SMA cable assembly for quick shipment worldwide. Variations of MMBX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this snap-on MMBX plug right angle to SMA male right angle cable 4 inch length using RG174 coax.

Frequently Asked Questions

What is the PE3C4045-4 RF cable assembly used for?

The PE3C4045-4 is a between-series RF cable assembly used to connect an MMBX interface to an SMA interface. It uses RG174A/U flexible coax, supports 50 Ohm impedance, and operates from DC to 1 GHz. Engineers use it when compact equipment needs a snap-on MMBX connection on one end and a threaded SMA port on the other. Its dual right angle connectors also help manage cable routing inside dense electronic assemblies and RF subsystems.

When would I use a right angle MMBX to SMA cable instead of a straight cable?

A right angle MMBX to SMA cable is useful when straight connectors would create clearance or bend-radius problems. The PE3C4045-4 has right angle connectors on both ends, which helps route cable along boards, housings, and nearby components. This layout works well in compact RF modules, embedded electronics, and enclosure-constrained assemblies with limited connector access. It can reduce mechanical strain at the interface while keeping the cable path more controlled in tight installations.

Is the PE3C4045-4 suitable for general RF and electronics integration?

Yes, the PE3C4045-4 is suited for general RF and electronics integration where a 50 Ohm MMBX-to-SMA transition is needed. It combines RG174A/U coax, brass connector bodies, gold-plated contacts, and PTFE dielectric for standard interconnect performance. Engineers often use it in prototypes, board-level builds, and packaged systems that operate within the DC to 1 GHz range. Its flexible cable construction also helps during installation when the routing path changes between development and final assembly.

How does the PE3C4045-4 connect different RF interfaces in compact equipment?

The PE3C4045-4 connects different RF interfaces by pairing a MMBX plug on one end with an SMA male on the other. This between-series design supports 50 Ohm signal paths and uses a flexible RG174A/U cable for short internal or subsystem connections. Compact equipment benefits from this approach when a board-mounted MMBX port must reach an SMA bulkhead or instrument connection. The two right angle connectors further simplify routing in spaces where straight exits would conflict with mechanical packaging.